IESNA:LM-63-2002
[TEST]P1389378
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-927-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9869.8
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
70.4 97.5 151.6 289.7 633.4 912.3 1128.8 1310.2 1499.7 1719.0 1997.8 2352.4 2836.9 3662.6 4731.9 5890.5 7222.3 8142.7 
8418.8 8102.1 7379.3 6702.6 6052.9 5251.6 3427.1 1748.7 928.5 706.5 644.3 633.4 619.9 465.6 230.1 173.2 56.8 21.7 0.0 
70.4 94.7 146.2 297.8 622.6 925.8 1126.1 1304.8 1497.0 1735.2 2000.5 2349.7 2842.4 3613.9 4756.2 5931.1 7184.4 8110.2 
8451.3 8156.2 7441.6 6775.6 6063.7 5251.6 3508.3 1716.2 950.2 714.7 647.0 630.7 619.9 468.3 227.4 170.5 56.8 21.7 0.0 
70.4 94.7 140.8 273.4 573.9 874.4 1123.4 1296.7 1499.7 1732.5 2000.5 2355.1 2796.3 3419.0 4477.4 5782.2 7176.3 8167.1 
8594.8 8456.7 7850.3 7257.5 6429.1 5519.6 4049.7 2116.9 1142.4 787.7 665.9 630.7 614.5 557.6 232.8 165.1 67.7 27.1 0.0 
70.4 92.0 135.4 238.2 503.5 793.2 1082.8 1285.8 1480.7 1705.4 1986.9 2276.6 2642.0 3107.6 3911.6 5181.2 6781.1 8183.3 8787.0 
8849.2 8535.2 8161.6 7509.2 6274.9 4794.1 2831.5 1559.2 966.4 720.1 636.1 598.2 552.2 232.8 148.9 75.8 35.2 0.0 
70.4 92.0 124.5 197.6 400.6 676.8 974.5 1223.6 1413.1 1643.2 1878.7 2133.1 2455.3 2785.5 3224.0 4011.8 5389.7 7314.3 8749.1 
9249.9 9130.7 8865.5 8814.0 8394.4 6881.2 4463.9 2322.6 1367.0 852.7 609.1 487.3 435.8 268.0 135.4 94.7 51.4 0.0 
70.4 89.3 113.7 165.1 281.5 522.5 795.9 1066.6 1310.2 1505.1 1735.2 1981.5 2225.2 2525.6 2858.6 3305.3 3971.2 5192.0 7290.0 
9060.4 9766.9 9672.1 9347.3 9504.3 9290.5 8161.6 5021.5 2222.5 1042.2 603.7 392.5 300.5 227.4 127.2 105.6 73.1 0.0 
70.4 86.6 102.9 129.9 186.8 303.2 525.2 763.4 1034.1 1291.2 1518.6 1727.1 1973.4 2233.3 2498.6 2845.1 3310.7 3960.4 4910.5 
6496.8 8554.2 10013.2 10449.1 10243.3 10132.3 10148.6 9423.1 6583.4 2891.1 1104.5 443.9 273.4 203.0 162.4 132.6 108.3 0.0 
70.4 81.2 92.0 105.6 129.9 167.8 240.9 376.3 582.0 812.1 1050.3 1318.3 1578.2 1843.5 2103.3 2387.6 2744.9 3172.6 3741.1 4518.0 
5665.8 7122.1 8887.1 10503.2 10893.0 10684.6 10449.1 9645.1 7687.9 4195.9 1805.6 598.2 284.2 216.6 176.0 151.6 0.0 
70.4 81.2 92.0 102.9 124.5 157.0 222.0 343.8 533.3 749.8 988.1 1242.5 1510.5 1778.5 2043.8 2325.3 2671.8 3083.3 3640.9 4442.2 
5489.8 6878.5 8619.1 10297.5 10903.8 10706.2 10405.7 9664.0 8053.4 4669.6 2051.9 684.9 284.2 222.0 184.1 159.7 0.0 
70.4 78.5 83.9 89.3 94.7 105.6 119.1 146.2 184.1 251.8 362.7 508.9 698.4 896.0 1134.2 1388.7 1678.3 2057.3 2490.4 3042.7 3789.8 
4593.8 5682.0 6959.7 8662.4 9769.6 9293.2 7964.0 6096.2 4128.2 2734.1 1629.6 898.7 433.1 184.1 178.7 0.0 
70.4 73.1 75.8 75.8 75.8 75.8 75.8 75.8 75.8 81.2 86.6 97.5 111.0 132.6 157.0 197.6 254.5 346.5 484.6 695.7 996.2 1326.4 1697.3 1973.4 
2208.9 2669.1 3364.8 3684.2 3316.1 2609.6 1903.0 1353.5 847.3 319.4 48.7 16.2 0.0 
70.4 73.1 73.1 70.4 70.4 67.7 65.0 62.3 62.3 62.3 62.3 62.3 65.0 67.7 73.1 78.5 92.0 116.4 162.4 235.5 341.1 425.0 427.7 346.5 
295.1 381.7 625.3 923.1 955.6 714.7 389.8 186.8 75.8 29.8 13.5 8.1 0.0 
70.4 70.4 67.7 65.0 62.3 62.3 56.8 54.1 51.4 51.4 51.4 48.7 48.7 46.0 46.0 46.0 48.7 54.1 70.4 105.6 140.8 143.5 89.3 56.8 40.6 35.2 
29.8 29.8 27.1 24.4 21.7 13.5 10.8 10.8 8.1 8.1 0.0 
70.4 67.7 62.3 56.8 54.1 54.1 48.7 46.0 40.6 35.2 32.5 29.8 27.1 24.4 18.9 16.2 13.5 10.8 10.8 10.8 8.1 5.4 5.4 2.7 2.7 2.7 5.4 5.4 2.7 5.4 5.4 5.4 5.4 
5.4 8.1 8.1 0.0 
70.4 62.3 56.8 51.4 48.7 43.3 37.9 29.8 24.4 21.7 16.2 13.5 8.1 8.1 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 2.7 5.4 5.4 
5.4 0.0 
70.4 59.6 51.4 46.0 43.3 35.2 29.8 21.7 16.2 10.8 8.1 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 5.4 5.4 
0.0 
70.4 56.8 48.7 43.3 37.9 29.8 21.7 16.2 10.8 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 2.7 
0.0 
70.4 56.8 48.7 40.6 35.2 27.1 18.9 13.5 8.1 5.4 2.7 0.0 0.0 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 
0.0 
70.4 56.8 48.7 40.6 32.5 27.1 16.2 10.8 8.1 2.7 0.0 0.0 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 
0.0 
70.4 56.8 48.7 40.6 32.5 27.1 18.9 13.5 8.1 2.7 0.0 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
70.4 56.8 48.7 40.6 35.2 27.1 18.9 13.5 10.8 5.4 5.4 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 0.0 
0.0 
70.4 56.8 48.7 40.6 32.5 27.1 18.9 13.5 10.8 5.4 5.4 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 
0.0 
